Cable tray, marine standard FT
Type MKR 15 100 FT
Item no. 6045103
EAN 4012196053773




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 2 m
2m
m
Description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 15 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | yes |
| With cover | no |
| Dimension | 15 x 100 |
| ROHS-conformant | yes |
| Dimension | 15x100x2000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKR Series |
Loads
| Support spacing 1.0 m | 3 kN/m |
|---|---|
| Support spacing 1.0 m | 0,5 kN/m |
| Support spacing 1.5 m | 0,15 kN/m |
Environmental Data
2,6319 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6319 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,6319 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKR 15 050 FT
2000
50
no
1,25
Hot-dip galvanised
Steel
6045057
MKR 15 075 FT
2000
75
no
1,25
Hot-dip galvanised
Steel
6045073
MKR 15 100 FT
2000
100
no
1,25
Hot-dip galvanised
Steel
6045103
MKR 15 125 FT
2000
125
no
1,25
Hot-dip galvanised
Steel
6045138
MKR 15 150 FT
2000
150
no
1,5
Hot-dip galvanised
Steel
6045154
MKR 15 200 FT
2000
200
no
1,5
Hot-dip galvanised
Steel
6045200
MKR 15 250 FT
2000
250
no
1,5
Hot-dip galvanised
Steel
6045251
MKR 15 300 FT
2000
300
no
1,5
Hot-dip galvanised
Steel
6045308
Width
Plate thickness
MKR 15 050 FT
Item no.
6045057
Length
2000
Width
50
Maintain electrical functions
no
Plate thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
MKR 15 075 FT
Item no.
6045073
Length
2000
Width
75
Maintain electrical functions
no
Plate thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
MKR 15 100 FT
Item no.
6045103
Length
2000
Width
100
Maintain electrical functions
no
Plate thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
MKR 15 125 FT
Item no.
6045138
Length
2000
Width
125
Maintain electrical functions
no
Plate thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
MKR 15 150 FT
Item no.
6045154
Length
2000
Width
150
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
MKR 15 200 FT
Item no.
6045200
Length
2000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
MKR 15 250 FT
Item no.
6045251
Length
2000
Width
250
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
MKR 15 300 FT
Item no.
6045308
Length
2000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel






