Clamp connector
Type MKR KV FT
Item no. 6066143
EAN 4012196064878



Item no. / Type
6066143 / MKR KV FT
Width
23 mm
Height
9 mm
Colour
zinc
Smallest selling unit: 25 piece
25piece
piece
Description
Clamp connector for straight connection of cable trays, according to the marine standard, with a side height of 15 mm.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 23 mm |
| Height | 9 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 9 x 23 x 100 |
| Suitable for cable tray system height | 15 mm |
| Version for | Straight connector |
| Connection type | Miscellaneous |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MKR Series |
Environmental Data
0,1875 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1875 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1875 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
MKR KV FT
23
9
zinc
6066143
MKR KV FT
Item no.
6066143
Width
23
Height
9
Colour
zinc


