Straight connector FT
Type MKR SV FT
Item no. 6066240
EAN 4012196064939



Item no. / Type
6066240 / MKR SV FT
Width
23 mm
Height
8,5 mm
Colour
zinc
Smallest selling unit: 25 piece
25piece
piece
Description
Straight connector for straight connection of cable trays, according to the marine standard, with a side height of 15 mm.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 23 mm |
| Height | 8,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 15 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 16x29x60 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MKR Series |
Environmental Data
0,1321 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1321 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1321 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
MKR SV FT
23
8,5
zinc
6066240
MKR SV FT
Item no.
6066240
Width
23
Height
8,5
Colour
zinc


