Cable ladder with trapezoidal rungs, standard FT
Type SL 62 500 FT
Item no. 7097468
EAN 4012196508099



Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
Shipbuilding cable ladder with perforated side rail of side height 40 mm with welded, perforated trapezoidal rungs which open in a downwards direction. Load tested according to IEC in conjunction with connector, type SLV.
The shipbuilding cable ladder, including fittings, is also available in stainless steel on request. Powder coating according to RAL colours possible.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 40 mm |
| Dimension B | 510 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| ROHS-conformant | yes |
| Rail thickness | 5 mm |
| Dimension | 40x510x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SL Series |
Loads
| Support spacing 1.5 m | 3 kN/m |
|---|---|
| Support spacing 2.0 m | 2 kN/m |
| Support spacing 2.5 m | 1 kN/m |
| Support spacing 3.0 m | 0,6 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Load scheme during testing
Environmental Data
11,4945 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,4945 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,4945 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
SL 62 100 FT
3000
100
no
5
7097409
SL 62 150 FT
3000
150
no
5
7097417
SL 62 200 FT
3000
200
no
5
7097425
SL 62 300 FT
3000
300
no
5
7097433
SL 62 400 FT
3000
400
no
5
7097441
SL 62 500 FT
3000
500
no
5
7097468
SL 62 600 FT
3000
600
no
5
7097476
Width
SL 62 100 FT
Item no.
7097409
Length
3000
Width
100
Maintain electrical functions
no
Rail thickness
5
SL 62 150 FT
Item no.
7097417
Length
3000
Width
150
Maintain electrical functions
no
Rail thickness
5
SL 62 200 FT
Item no.
7097425
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
5
SL 62 300 FT
Item no.
7097433
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
5
SL 62 400 FT
Item no.
7097441
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
5
SL 62 500 FT
Item no.
7097468
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
5
SL 62 600 FT
Item no.
7097476
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
5





