Cable ladder SLCS 110, 3 m C30 FT
Type SLCS 1140 3 FT
Item no. 6207306
EAN 4012196431878




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
Cable ladder with 110 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using clamps, type LKS 40. The slot dimension of the frame is 16.5 mm and the appropriate clamp clip is type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 400 mm |
| Height | 110 mm |
| Dimension B | 400 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 360 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 36000 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x400x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SLCS Series |
Loads
| Support spacing 2.0 m | 4 kN/m |
|---|---|
| Support spacing 2.5 m | 3 kN/m |
| Support spacing 3.0 m | 2,3 kN/m |
| Support spacing 3.5 m | 1,6 kN/m |
| Support spacing 4.0 m | 1 kN/m |
| Support spacing 4.5 m | 0,83 kN/m |
| Support spacing 5.0 m | 0,7 kN/m |
| Support spacing 6.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
12,7155 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,7155 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 12,7155 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
KS KL A2
6062284
Smallest selling unit: 30 piece
30piece
piece

Item no. 6062284
Clamping piece for separating retainer fastening A2Type
KS KL A2
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
SLCS 1120 3 FT
3000
200
no
2
6207302
SLCS 1130 3 FT
3000
300
no
2
6207304
SLCS 1140 3 FT
3000
400
no
2
6207306
SLCS 1145 3 FT
3000
450
no
2
6207308
SLCS 1150 3 FT
3000
500
no
2
6207310
SLCS 1160 3 FT
3000
600
no
2
6207312
SLCS 1175 3 FT
3000
750
no
2
6207314
SLCS 1180 3 FT
3000
800
no
2
6207316
SLCS 1190 3 FT
3000
900
no
2
6207318
SLCS 11100 3 FT
3000
1000
no
2
6207320
SLCS 11120 3 FT
3000
1200
no
2
6207322
Width
SLCS 1120 3 FT
Item no.
6207302
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
2
SLCS 1130 3 FT
Item no.
6207304
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
2
SLCS 1140 3 FT
Item no.
6207306
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
2
SLCS 1145 3 FT
Item no.
6207308
Length
3000
Width
450
Maintain electrical functions
no
Rail thickness
2
SLCS 1150 3 FT
Item no.
6207310
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
2
SLCS 1160 3 FT
Item no.
6207312
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
2
SLCS 1175 3 FT
Item no.
6207314
Length
3000
Width
750
Maintain electrical functions
no
Rail thickness
2
SLCS 1180 3 FT
Item no.
6207316
Length
3000
Width
800
Maintain electrical functions
no
Rail thickness
2
SLCS 1190 3 FT
Item no.
6207318
Length
3000
Width
900
Maintain electrical functions
no
Rail thickness
2
SLCS 11100 3 FT
Item no.
6207320
Length
3000
Width
1000
Maintain electrical functions
no
Rail thickness
2
SLCS 11120 3 FT
Item no.
6207322
Length
3000
Width
1200
Maintain electrical functions
no
Rail thickness
2



