End cap
Type SKH 110 OR
|Item no. 6222553
|EAN 4012195668015



Item no. / Type
6222553 / SKH 110 OR
Smallest selling unit: 20 Pair
20Pair
Pair
Description
End cap to cover cable ladder ends of side height 110 mm.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Height | 110 mm |
Technical data
| Suitable for profile shapes | L profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
Environmental Data
0,043 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,043 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,043 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SKH 110 OR
6222553
SKH 110 OR
Item no.
6222553



