Cable ladder LG 60, 6 m VS A2
Type LG 630 VS6 A2
Item no. 6208703
EAN 4012195064428




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile frames, open in an upwards direction (VS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
The cable ladder is shipped folded up.
Matching clamp clip, type 2056 H foot, type BS-H...
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 300 mm |
| Height | 60 mm |
| Dimension B | 300 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 148 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 14800 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Blind riveted |
| Dimension | 60x300x6000 |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300x6000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | LG Series |
Loads
| Support spacing 1.5 m | 3,1 kN/m |
|---|---|
| Support spacing 2.0 m | 2,25 kN/m |
| Support spacing 2.5 m | 1,5 kN/m |
| Support spacing 3.0 m | 1,1 kN/m |
| Support spacing 3.5 m | 0,75 kN/m |
| Support spacing 4.0 m | 0,45 kN/m |
| Support spacing 4.5 m | 0,3 kN/m |
| Support spacing 5.0 m | 0,15 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
14,8096 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,8096 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,8096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Surface
Material
Item no.
LG 620 VS6 A2
6000
200
no
1,5
Bright, treated
Stainless steel 1.4301
6208700
LG 630 VS6 A2
6000
300
no
1,5
Bright, treated
Stainless steel 1.4301
6208703
LG 640 VS6 A2
6000
400
no
1,5
Bright, treated
Stainless steel 1.4301
6208706
LG 650 VS6 A2
6000
500
no
1,5
Bright, treated
Stainless steel 1.4301
6208709
LG 660 VS6 A2
6000
600
no
1,5
Bright, treated
Stainless steel 1.4301
6208712
Width
LG 620 VS6 A2
Item no.
6208700
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
LG 630 VS6 A2
Item no.
6208703
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
LG 640 VS6 A2
Item no.
6208706
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
LG 650 VS6 A2
Item no.
6208709
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301
LG 660 VS6 A2
Item no.
6208712
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301





