90° bend VS 60 A2
Type LBI 90 630 VS A2
Item no. 7160054
EAN 4012196260058



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for cable ladders with VS rungs and a side height of 60 mm.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 60x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
20,8277 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,8277 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,8277 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208846
Straight connector cable ladders A2Type
LVG 60 A2
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LBI 90 620 VS A2
200
7160046
LBI 90 630 VS A2
300
7160054
LBI 90 640 VS A2
400
7160062
LBI 90 650 VS A2
500
7160089
LBI 90 660 VS A2
600
7160097
Width
LBI 90 620 VS A2
Item no.
7160046
Width
200
LBI 90 630 VS A2
Item no.
7160054
Width
300
LBI 90 640 VS A2
Item no.
7160062
Width
400
LBI 90 650 VS A2
Item no.
7160089
Width
500
LBI 90 660 VS A2
Item no.
7160097
Width
600


