C mesh cable tray CGR 50 FT
Type CGR 50 300 FT
Item no. 6017452
EAN 4012196295692




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
C-shaped mesh cable tray made of spot-welded steel wire of side height 50 mm.
Magnetic shield insulation 15 dB.
Magnetic shield insulation 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 50 mm |
| Dimension A | 276 mm |
| Dimension B | 317 mm |
| Dimension H | 67 mm |
| Dimension l1 | 75 mm |
| Dimension L2 (mm) | 63 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 116 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 11600 mm² |
| Integrated partition | Without |
| Profile shape | C-shaped |
| ROHS-conformant | yes |
| Wire diameter | 4,5 mm |
| Dimension | 50x300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | CGR Series |
Loads
| Support spacing 1.0 m | 1,1 kN/m |
|---|---|
| Support spacing 1.5 m | 0,7 kN/m |
| Support spacing 2.0 m | 0,4 kN/m |
Environmental Data
4,3758 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3758 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,3758 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
KS GR A2
6062282
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
CGR 50 50 FT
3000
50
50
no
13
4,5
6017428
CGR 50 100 FT
3000
100
50
no
34
4,5
6017436
CGR 50 200 FT
3000
200
50
no
75
4,5
6017444
CGR 50 300 FT
3000
300
50
no
116
4,5
6017452
CGR 50 400 FT
3000
400
50
no
157
4,5
6017460
Width
Usable cross-section
CGR 50 50 FT
Item no.
6017428
Length
3000
Width
50
Height
50
Maintain electrical functions
no
Usable cross-section
13
Wire diameter
4,5
CGR 50 100 FT
Item no.
6017436
Length
3000
Width
100
Height
50
Maintain electrical functions
no
Usable cross-section
34
Wire diameter
4,5
CGR 50 200 FT
Item no.
6017444
Length
3000
Width
200
Height
50
Maintain electrical functions
no
Usable cross-section
75
Wire diameter
4,5
CGR 50 300 FT
Item no.
6017452
Length
3000
Width
300
Height
50
Maintain electrical functions
no
Usable cross-section
116
Wire diameter
4,5
CGR 50 400 FT
Item no.
6017460
Length
3000
Width
400
Height
50
Maintain electrical functions
no
Usable cross-section
157
Wire diameter
4,5








