Building protection mat for flat roofs, self-adhesive

Type BSM
Item no. 5901984
EAN 4012197506384
Item no. / Type

Smallest selling unit: 24 piece

piece

Description

Self-adhesive building protection mat in strips, suitable as an underlay under the aluminium TPF 35 support profile for PV mounting systems for flat roofs. To protect the roof sealing on flat roofs according to DIN 18531. Also suitable for height compensation of the PV mounting system. Made from 95% recycled PUR-bound rubber granules, upper side coated with glue.

Technical data

Dimensions

Length300 mm
Width110 mm
Height12 mm

Technical data

ROHS-conformantyes
Dimension300x110x12
SurfaceBright
MaterialRubber
Accessoriesyes
Spare partyes
Type of accessory Accessory/spare parts für renewable energy generationOther
Suitable for a type of renewable energy generationPhotovoltaics

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

BSM
Item no.
5901984
BSM ALU
Item no.
5901986