BKK basic profile 200 A2, standard
Type BKK 200 A2
Item no. 6070795
EAN 4012196068531




Item no. / Type
6070795 / BKK 200 A2
Length
3000 mm
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
BKK basic profile for creation of individual cable trays.
Technical data
Dimensions
| Length | 3000 mm |
|---|
Technical data
| Side perforation | yes |
|---|---|
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| ROHS-conformant | yes |
| Dimension | 25x204x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
13,8085 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,8085 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 13,8085 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
BKK 200 A2
3000
1,5
6070795
BKK 200 A2
Item no.
6070795
Length
3000
Plate thickness
1,5




