Adjustable connector A2

Type SV A2
|
Item no. 6066933
|
EAN 4012196065233
Item no. / Type
6066933 / SV A2
Plate thickness
2 mm

Smallest selling unit: 50 piece

piece

Description

Hinge connector for vertical connections of BKK systems.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BKK base profile, side height 104 mm
  • BKK base profile, side height 150 mm
  • BKK base profile, side height 200 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Rustproof steel, pickledno
Plate thickness2 mm
Suitable for mesh cable trayno
Suitable for cable ladderno
Suitable for cable trayno
Adjustable connector, horizontalno
Articulated connector, verticalyes
Dimension88 x 19
Connection typeScrew connector
Dimension19x88
SurfaceBright, treated
MaterialStainless steel 1.4301
Colourstainless steel

Environmental Data

0,2188 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboard.yes
CO2 Footprint (GWP) Cradle-to-Gate0,2188 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,2188 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared Unit (LCA)Units
Declared Unit Quantity (LCA)1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)

Variants

SV A2
Item no.
6066933
Plate thickness
2