Joint connector A2

Type SSV A2
|
Item no. 6066054
|
EAN 4012196064816
Item no. / Type
6066054 / SSV A2
Plate thickness
2 mm

Smallest selling unit: 25 piece

piece

Description

Joint connector for horizontal connection of BKK basic profiles. Including fastening material.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BKK base profile, side height 104 mm
  • BKK base profile, side height 150 mm
  • BKK base profile, side height 200 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Rustproof steel, pickledno
Plate thickness2 mm
Suitable for mesh cable trayno
Suitable for cable ladderno
Suitable for cable trayno
Adjustable connector, horizontalno
Articulated connector, verticalno
Dimension23 x 23 x 100
Version forJoint plate
Connection typeScrew connector
Dimension100x23
SurfaceBright, treated
MaterialStainless steel 1.4301
Colourstainless steel

Environmental Data

0,651 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboard.yes
CO2 Footprint (GWP) Cradle-to-Gate0,651 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,651 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared Unit (LCA)Units
Declared Unit Quantity (LCA)1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)

Variants

SSV A2
Item no.
6066054
Plate thickness
2