BKK basic profile 104, standard A2
Type BKK 104 A2
Item no. 6070779
EAN 4012196068418




Item no. / Type
6070779 / BKK 104 A2
Length
3000 mm
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
BKK basic profile for creation of individual cable trays.
Technical data
Dimensions
| Length | 3000 mm |
|---|
Technical data
| Side perforation | yes |
|---|---|
| Plate thickness | 1,5 mm |
| Mounting perforation in base | no |
| ROHS-conformant | yes |
| Dimension | 25x104x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
8,3425 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,3425 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,3425 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
BKK 104 A2
3000
1,5
6070779
BKK 104 A2
Item no.
6070779
Length
3000
Plate thickness
1,5




