Ballast rail for flat-roof PV mounting systems
Type BS DD
Item no. 5901686
EAN 4012197485375



Item no. / Type
5901686 / BS DD
Smallest selling unit: 4 piece
4piece
piece
Description
Ballast rail to ballast PV mounting systems on flat roofs, suitable to accept blocks or concrete slabs, for example. Screw fastening on support profile TPF 35, flexible length adaptation to support profile distances.
Technical data
Dimensions
| Length | 1765 mm |
|---|---|
| Width | 40 mm |
| Height | 53,3 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 1765x40x53,3 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BS DD
5901686
BS DD
Item no.
5901686

