Air-termination rod, one end rounded, M16 thread
Type 101 ALU-2500
Item no. 5401852
EAN 4012195898399



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• From a free length of > 2.5 m, an additional fastening, e.g. insulated
spacer is recommended
• Ø 16 mm, aluminium
• For stand system with M16 internal thread
• From a free length of > 2.5 m, an additional fastening, e.g. insulated
spacer is recommended
• Ø 16 mm, aluminium
• For stand system with M16 internal thread
Technical data
Dimensions
| Length | 2500 mm |
|---|---|
| Dimension L | 2500 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Air-termination rod with thread |
| ROHS-conformant | yes |
| Dimension | 2500mm |
| Material | Aluminium |
Environmental Data
21,0937 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 21,0937 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 21,0937 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
101 B2-16 M16
5402958
Smallest selling unit: 1 piece
1piece
piece

Item no. 5402958
Concrete base min. 16 kg with female threadType
101 B2-16 M16
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 ALU-1000
1000
16
5401771
101 ALU-1500
1500
16
5401801
101 ALU-2000
2000
16
5401836
101 ALU-2500
2500
16
5401852
101 ALU-3000
3000
16
5401879
Length
101 ALU-1000
Item no.
5401771
Length
1000
Nominal size Ø
16
101 ALU-1500
Item no.
5401801
Length
1500
Nominal size Ø
16
101 ALU-2000
Item no.
5401836
Length
2000
Nominal size Ø
16
101 ALU-2500
Item no.
5401852
Length
2500
Nominal size Ø
16
101 ALU-3000
Item no.
5401879
Length
3000
Nominal size Ø
16



