Ablation coating PYROCOAT® in a cartridge
Type ASX-K
Item no. 7202310
EAN 4012195850182


Item no. / Type
7202310 / ASX-K
Contents
310 ml
Smallest selling unit: 1 piece
1piece
piece
Description
Combined, endothermic and weatherproof coating for internal and external areas, to fill residual joints. Universal protection coating for cable and cable support structures. Use as direct filler, and as paint when stirred.
In dry, frost-free rooms, the coating can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
In dry, frost-free rooms, the coating can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Contents | 310 ml |
| ROHS-conformant | yes |
| Contents | 0,3 kg |
| Dimension | 310ml |
| Material | Intumescent material |
| Colour | White |
| Product series | PYROCOAT®, PYROPLATE® fibre |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
ASX-K
0,3
7202310
ASX-K
Item no.
7202310
Contents
0,3










