Mineral wool
Type MIW-S
|Item no. 7202306
|EAN 4012195918929


Item no. / Type
7202306 / MIW-S
Smallest selling unit: 1 piece
1piece
piece
Description
Universal filling wool for various fire protection applications, packed in compressed form.
Material class EN 13 501 - A1, non-combustible; melting point ≥ 1,000 °C.
Material class EN 13 501 - A1, non-combustible; melting point ≥ 1,000 °C.
Technical data
Technical data
| Delivery form | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Dimension | 25 Liter |
| Material | Mineral fibres |
| Colour | Yellow green |
Environmental Data
0,013 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,013 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,013 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (6)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
MIW-S
7202306
MIW-S
Item no.
7202306

