Mineral fibre plate, pre-coated
Type PSX-P60
Item no. 7202297
EAN 4012196649594



Item no. / Type
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Mineral fibre plate, pre-coated with the PYROCOAT® ASX ablation coating, as the basis for the PYROPLATE® Fibre soft insulation system. 60 mm plate for insulation according to European approval. For interior application.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 600 mm |
| Height | 60 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Plate insulation |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 1000x600x60 |
| Material | Mineral fibres |
| Colour | Green |
| Product series | PYROPLATE® fibre |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece

Item no. 7202312
Ablation coating PYROCOAT® in a bucketType
ASX-E
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
PSX-P50
50
7202295
PSX-P60
60
7202297
Height
PSX-P50
Item no.
7202295
Height
50
PSX-P60
Item no.
7202297
Height
60






