Ablation coating PYROCOAT® in a bucket
Type ASX-E
Item no. 7202312
EAN 4012195850199


Item no. / Type
7202312 / ASX-E
Contents
5 kg
Smallest selling unit: 1 piece
1piece
piece
Description
Combined, endothermic and weatherproof coating for internal and external areas. Universal protection coating for cable and cable support structures. Use as direct filler, and as paint when stirred. Sufficient for an area of 4 m².
In dry, frost-free rooms, the coating can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
In dry, frost-free rooms, the coating can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
Technical data
Technical data
| Delivery form | Bucket |
|---|---|
| ROHS-conformant | yes |
| Contents | 5 kg |
| Dimension | 5kg |
| Material | Intumescent material |
| Colour | White |
| Product series | PYROCOAT®, PYROPLATE® fibre |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
ASX-E
5
7202312
ASX-E
Item no.
7202312
Contents
5








