6 mm² series connectors, polypropylene
Type 74 CE WS/EKL 1 S
Item no. 2056224
EAN 4012195702559


Item no. / Type
Nominal voltage
Nominal cross-section, min.
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 10 piece
10piece
piece
Description
Tested according to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pin, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –-5 to +80 °C.
Nominal cross-section 6 mm².
Nominal voltage 450 V.
Nominal current 41 A.
Max. connections on each side: 6 mm² single-wire or 4 mm² fine-wire.
Steel terminals, steel screws, electrogalvanised, 12-pin, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –-5 to +80 °C.
Nominal cross-section 6 mm².
Nominal voltage 450 V.
Nominal current 41 A.
Max. connections on each side: 6 mm² single-wire or 4 mm² fine-wire.
Technical data
Dimensions
| Length | 116,5 mm |
|---|---|
| Width | 18,9 mm |
| Height | 14,9 mm |
Technical data
| Ambient temperature | 80 °C |
|---|---|
| Pole number | 12 |
| Nominal current | 41 A |
| Nominal voltage | 450 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 10 mm |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, min. | 1,5 mm² |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, max. | 4 mm² |
| Connectable conductor cross-section, single-wire, min. | 1,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 6 mm² |
| Nominal cross-section, min. | 6 mm² |
| ROHS-conformant | yes |
| Cross-section | Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire mm² |
| No. of terminals | 12 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 6,0mm² |
| Material | Polypropylene |
| Colour | White |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (1)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Colour
Item no.
74 CE WS/EKL 1 S
450
6
12
White
2056224
74 CE SW/EKL 1 S
450
6
12
Black
2056232
Colour
74 CE WS/EKL 1 S
Item no.
2056224
Nominal voltage
450
Nominal cross-section, min.
6
No. of terminals
12
Colour
White
74 CE SW/EKL 1 S
Item no.
2056232
Nominal voltage
450
Nominal cross-section, min.
6
No. of terminals
12
Colour
Black
