25 mm² series connectors, polypropylene
Type 79 CE WS/EKL 4BE
Item no. 2056577
EAN 4012195879497



Item no. / Type
Nominal voltage
Nominal cross-section, min.
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 10 piece
10piece
piece
Description
Tested to EN 60998.
Brass terminals, steel screws, electrogalvanised and transparently passivated, 12-pole, individual terminals detachable from strips.
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 25 ÷ mm².
Nominal voltage 750 V.
Nominal current 101 A.
Max. attachment each side: 25 mm² multi-wire or 16 mm² fine-wire.
Brass terminals, steel screws, electrogalvanised and transparently passivated, 12-pole, individual terminals detachable from strips.
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 25 ÷ mm².
Nominal voltage 750 V.
Nominal current 101 A.
Max. attachment each side: 25 mm² multi-wire or 16 mm² fine-wire.
Technical data
Dimensions
| Length | 187 mm |
|---|---|
| Width | 30 mm |
| Height | 28 mm |
Technical data
| Ambient temperature | 80 °C |
|---|---|
| Pole number | 12 |
| Nominal current | 101 A |
| Nominal voltage | 750 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 16 mm |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, min. | 16 mm² |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, max. | 16 mm² |
| Connectable conductor cross-section, multi-wire, min. | 25 mm² |
| Connectable conductor cross-section, multi-wire, max. | 25 mm² |
| Nominal cross-section, min. | 25 mm² |
| ROHS-conformant | Exempt |
| Cross-section | Max. attachment each side: 25 mm² multi-wire or 16 mm² fine-wire mm² |
| No. of terminals | 12 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 25,0mm² |
| Material | Polypropylene |
| Colour | White |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Colour
Item no.
79 CE WS/ORLK 25
750
25
12
White
2056728
79 CE SW/ORLK 25
750
25
12
Black
2056730
79 CE WS/EKL 4BE
750
25
12
White
2056577
79 CE SW/EKL 4BE
750
25
12
Black
2056585
Colour
79 CE WS/ORLK 25
Item no.
2056728
Nominal voltage
750
Nominal cross-section, min.
25
No. of terminals
12
Colour
White
79 CE SW/ORLK 25
Item no.
2056730
Nominal voltage
750
Nominal cross-section, min.
25
No. of terminals
12
Colour
Black
79 CE WS/EKL 4BE
Item no.
2056577
Nominal voltage
750
Nominal cross-section, min.
25
No. of terminals
12
Colour
White
79 CE SW/EKL 4BE
Item no.
2056585
Nominal voltage
750
Nominal cross-section, min.
25
No. of terminals
12
Colour
Black

