10° Short support for PV module mounting, flat roof
Type STK AD DD
Item no. 5901660
EAN 4012197512408



Item no. / Type
5901660 / STK AD DD
Smallest selling unit: 8 piece
8piece
piece
Description
Short support for PV module mounting on flat roofs. Mounting in combination with support profile TPF 35 and universal clamp KLU or end and connection clamps with springs (KLE F/KLZ F). Angle of inclination 10°. Lockable fastening on support profile.
Technical data
Dimensions
| Length | 126,6 mm |
|---|---|
| Width | 80 mm |
| Height | 51,7 mm |
Technical data
| Adjustable | no |
|---|---|
| Angle of inclination, min. | 10 ° |
| Angle of inclination, max. | 10 ° |
| ROHS-conformant | yes |
| Dimension | 126,6x51,7x80 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Photovoltaic connection and fastening element version | Other |
| With module earthing | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
STK AD DD
5901660
STK AD DD
Item no.
5901660

