10° Long support for PV module mounting east-west orientation, flat roof
Type STLOW AD DD
|Item no. 5901667
|EAN 4012197516888



Item no. / Type
5901667 / STLOW AD DD
Smallest selling unit: 8 piece
8piece
piece
Description
Long support for PV module mounting on flat roofs in east-west orientation. Mounting in combination with support profile TPF 35 and universal clamp KLU or end and connection clamps with springs (KLE F/KLZ F). Angle of inclination 10°. Lockable fastening on support profile.
Technical data
Dimensions
| Length | 283,1 mm |
|---|---|
| Width | 80 mm |
| Height | 237,9 mm |
Technical data
| Adjustable | no |
|---|---|
| Angle of inclination, min. | 10 ° |
| Angle of inclination, max. | 10 ° |
| Dimension | 283,1x80x237,9 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| With module earthing | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
STLOW AD DD
5901667
STLOW AD DD
Item no.
5901667
