Magic PV Flat Glue
The Magic PV Flat Glue universal base can be used as a ballast-free PV mounting system up to a maximum of 5° (corresponding to approx. 8%) on bitumen seals and up to a maximum of 10° (corresponding to approx. 17%) on plastic roof membranes. Its use on pitched roofs with a significant slope is only possible following consultation with OBO and a static analysis. In line with the OBO standard, it is mounted parallel to the roof. A stand-off design may also be possible after consultation with OBO. A static analysis should be performed first in this case as well. For specific project requirements, our Technical Office will be happy to help and assist you during planning – and also work closely with you to find just the right solution for your needs.
Magic PV Flat Glue is suitable for roof membranes with bitumen or plastic membrane roofing (FPO). Installation is quick and easy – the universal base is joined to the existing roof seal with seamless welds via a sleeve available separately. True to the OBO system philosophy, Magic PV Flat Glue can also be combined with other OBO products – for example, the adapter for installing mesh cable trays.
Long-lasting, reliable, resilient: warranty certificate for OBO Magic PV Solution®
We stand for quality: Our PV substructures are guaranteed to be free of material and manufacturing defects. In addition to the legal warranty rights, we also provide a voluntary warranty on metal and plastic components.


Fastening sleeve UniBase Glue Bit
UniBase Glue universal base for bonding
Support profile end cap
Support profile for PV module mounting
Adapter for TP 45 support profile
Universal clamp for PV module mounting
PV planning has never been so easy – and we’re here to help
A sunny outlook
We offer you not only innovative mounting systems for your PV system, but also support you with the planning. Our Customer Service team works with you to find the right Magic PV Solution® tailored to your specific needs. Please note: The creation of a quote for free-standing solutions specifically requires a geological survey. We will be happy to help you find a suitable company and establish contact with a geological engineer.
The external survey will then be reviewed and evaluated for completeness of all the relevant data.
Smart PV planning – with the OBO Construct PV tool
With the OBO Construct tool for PV mounting systems for flat-roof and pitched-roof systems you plan your Magic PV Solution® tailored to your specific needs and requirements. Intuitive, clear, fast.
- Explained step by step
- Intuitive to use
- Order list created automatically
You might also find this interesting

Magic PV Flat Pro
High-quality selection of materials, maximum load capacity: This is Magic PV Flat Pro. The Pro solution for flat roofs can be weighed down variably thanks to the UniBase ballast system.

Magic PV Flat Basic
The durable mounting system for flat-roof systems, Magic PV Flat Basic, is characterised by an integrated system for cable routing and simultaneous ballasting.