WKL 200 FT wide span cable ladder
Type WKL 2060 FT
Item no. 6232110
EAN 4012196614882




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable ladder with 200 mm side height.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Straight connectors of type WRVL 200 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 600 mm |
| Height | 200 mm |
| Dimension L | 6000 mm |
| Dimension B | 600 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | yes |
| Usable cross-section | 1064 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 106400 mm² |
| Version of the rungs | Profile unperforated |
| Fastening of rung | Welded |
| Dimension | 200x600 |
| ROHS-conformant | yes |
| Rail thickness | 2,5 mm |
| Dimension | 200x600x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | WKL-Serie |
Loads
| Support spacing 6.0 m | 3 kN/m |
|---|---|
| Support spacing 7.0 m | 2,5 kN/m |
| Support spacing 8.0 m | 2 kN/m |
| Support spacing 9.0 m | 1,4 kN/m |
| Support spacing 10.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
30,2861 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 30,2861 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 30,2861 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
WRWV 200 I FT
6232612
Smallest selling unit: 4 piece
4piece
piece
WRWV 200 A FT
6232604
Smallest selling unit: 4 piece
4piece
piece

Item no. 6232612
45° angle connector, horizontal, inner strutType
WRWV 200 I FT
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
WKL 2020 FT
6000
200
no
2,5
6232102
WKL 2030 FT
6000
300
no
2,5
6232104
WKL 2040 FT
6000
400
no
2,5
6232106
WKL 2050 FT
6000
500
no
2,5
6232108
WKL 2060 FT
6000
600
no
2,5
6232110
Width
WKL 2020 FT
Item no.
6232102
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
2,5
WKL 2030 FT
Item no.
6232104
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
2,5
WKL 2040 FT
Item no.
6232106
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
2,5
WKL 2050 FT
Item no.
6232108
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
2,5
WKL 2060 FT
Item no.
6232110
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
2,5








