45° angle connector, vertical 200 FT
Type WRWV 200 V FT
Item no. 6232663
EAN 4012196175932



Item no. / Type
6232663 / WRWV 200 V FT
Height
200 mm
Plate thickness
2,5 mm
Smallest selling unit: 4 piece
4piece
piece
Description
45° angle connector, vertical, for wide span cable ladders of 200 mm side height.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 35 mm |
| Height | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 200 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 200x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
8,7806 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,7806 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,7806 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRWV 200 V FT
200
2,5
6232663
WRWV 200 V FT
Item no.
6232663
Height
200
Plate thickness
2,5


