Wiring trunking, type LKVH N 75037
Type LKVH N 75037
Item no. 6178552
EAN 4012195803751



Item no. / Type
6178552 / LKVH N 75037
Length
2000 mm
Width
37,5 mm
Height
75 mm
Fastening type
Base perforation
Colour
Light grey; RAL 7035
Smallest selling unit: 32 m
32m
m
Description
Halogen-free wiring duct according to DIN EN 50085-2-3, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a DIN duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tapering in the side slots prevents the cables from falling out. Tested to DIN EN 50085-2-3. Special lengths on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 37,5 mm |
| Height | 75 mm |
Technical data
| Usable cross-section | 21,64 cm² |
|---|---|
| Diameter | 0 mm |
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | no |
| With cover | yes |
| Slot spacing | 12,5 mm |
| Slot width | 5 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 75x37,5x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LKVH |
Environmental Data
3,5855 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,5855 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,5855 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6178349
Wire retainer for type LKV and LKV NType
LKV H
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
LKVH N 75037
2000
37,5
75
Base perforation
Light grey; RAL 7035
6178552
LKVH N 75037
Item no.
6178552
Length
2000
Width
37,5
Height
75
Fastening type
Base perforation
Colour
Light grey; RAL 7035


