Wire retainer for type LKV and LKV N
Type LKV H
Item no. 6178349
EAN 4012196011285



Item no. / Type
6178349 / LKV H
Dimension b
25 mm
Dimension a
56 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Wire retainer for wiring trunking, type LKV and LKV N. The wire retainer prevents already inserted cables from falling out. These predetermined breaking points allow the length to be reduced for various trunking widths to 38, 28 and 23 mm.
Technical data
Dimensions
| Width | 56 mm |
|---|---|
| Height | 25 mm |
| Dimension b | 25 mm |
| Dimension a | 56 mm |
Technical data
| Halogen-free | no |
|---|---|
| Adjustable to duct width | yes |
| ROHS-conformant | yes |
| Material | Polystyrene |
| Colour | Stone grey; RAL 7030 |
| Product series | Accessories VK |
Environmental Data
0,0134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Item no.
LKV H
25
56
6178349
LKV H
Item no.
6178349
Dimension b
25
Dimension a
56

