Wiring trunking, type LKV 50037
Type LKV 50037
Item no. 6178312
EAN 4012196009831



Item no. / Type
6178312 / LKV 50037
Length
2000 mm
Width
37,5 mm
Height
50 mm
Fastening type
Base perforation
Colour
Stone grey; RAL 7030
Smallest selling unit: 48 m
48m
m
Description
Wiring duct according to DIN EN 50085-2-3, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a DIN duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tested to DIN EN 50085-2-3. Special lengths on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 37,5 mm |
| Height | 50 mm |
Technical data
| Usable cross-section | 14,24 cm² |
|---|---|
| Diameter | 0 mm |
| Halogen-free | no |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Flexible | no |
| With cover | yes |
| Slot spacing | 12,5 mm |
| Slot width | 5 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 50x37,5x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Product series | LKV |
Environmental Data
1,051 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,051 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,051 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6178092
Wire retainer for type LK4 and LK4 NType
LK4 H
Smallest selling unit: 100 piece
100piece
piece

Item no. 6178349
Wire retainer for type LKV and LKV NType
LKV H
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
LKV 50037
2000
37,5
50
Base perforation
Stone grey; RAL 7030
6178312
LKV 50037
Item no.
6178312
Length
2000
Width
37,5
Height
50
Fastening type
Base perforation
Colour
Stone grey; RAL 7030


