Wiring trunking, type LK4 N 60040
Type LK4 N 60040
Item no. 6178205
EAN 4012196005093



Item no. / Type
6178205 / LK4 N 60040
Length
2000 mm
Width
40 mm
Height
60 mm
Fastening type
Base perforation
Colour
Stone grey; RAL 7030
Smallest selling unit: 2 m
2m
m
Description
Wiring duct, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a metric duct. The nominal dimension of the system size corresponds to the internal dimension of the duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tapering in the side slots prevents the cables from falling out. Tested to DIN EN 50085-2-3. Special lengths on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 60 mm |
Technical data
| Usable cross-section | 22,38 cm² |
|---|---|
| Diameter | 0 mm |
| Halogen-free | no |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | no |
| With cover | yes |
| Slot spacing | 10 mm |
| Slot width | 4 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x40x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Product series | LK4 |
Environmental Data
1,381 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,381 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,381 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6178092
Wire retainer for type LK4 and LK4 NType
LK4 H
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
LK4 N 60040
2000
40
60
Base perforation
Stone grey; RAL 7030
6178205
LK4 N 60040
Item no.
6178205
Length
2000
Width
40
Height
60
Fastening type
Base perforation
Colour
Stone grey; RAL 7030


