Cover LK4 D 40
Type LK4 D 40
Item no. 6178484
EAN 4012196040445



Item no. / Type
6178484 / LK4 D 40
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for replacement requirements.
Flushfloor design with predetermined break points
Flushfloor design with predetermined break points
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Dimension a | 46,2 mm |
Technical data
| Halogen-free | no |
|---|---|
| Self-extinguishing | yes |
| for duct width | 40 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 40mm |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Product series | LK4 |
Environmental Data
0,3201 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3201 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3201 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
LK4 D 40
2000
6178484
LK4 D 40
Item no.
6178484
Length
2000

