Wide span cable ladder WKLG 160 A4
Type WKLG 1660 A4
Item no. 6227178
EAN 4012195910022




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable ladder with perforated side rail of side height of 160 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 600 mm |
| Height | 160 mm |
| Dimension L | 6000 mm |
| Dimension B | 600 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | yes |
| Usable cross-section | 857 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 85700 mm² |
| Version of the rungs | Profile unperforated |
| Side rail version | Profile (open) |
| Fastening of rung | Fully riveted |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x600x6000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | WKLG Series |
Loads
| Support spacing 3.0 m | 3 kN/m |
|---|---|
| Support spacing 3.5 m | 2,73 kN/m |
| Support spacing 4.0 m | 2,5 kN/m |
| Support spacing 4.5 m | 2,24 kN/m |
| Support spacing 5.0 m | 2 kN/m |
| Support spacing 6.0 m | 1,6 kN/m |
| Support spacing 7.0 m | 1,3 kN/m |
| Support spacing 8.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
42,7926 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 42,7926 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 42,7926 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
KS KL A2
6062284
Smallest selling unit: 30 piece
30piece
piece

Item no. 6062284
Clamping piece for separating retainer fastening A2Type
KS KL A2
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
WKLG 1620 A4
6000
200
no
2
6227170
WKLG 1630 A4
6000
300
no
2
6227172
WKLG 1640 A4
6000
400
no
2
6227174
WKLG 1650 A4
6000
500
no
2
6227176
WKLG 1660 A4
6000
600
no
2
6227178
Width
WKLG 1620 A4
Item no.
6227170
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
2
WKLG 1630 A4
Item no.
6227172
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
2
WKLG 1640 A4
Item no.
6227174
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
2
WKLG 1650 A4
Item no.
6227176
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
2
WKLG 1660 A4
Item no.
6227178
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
2



