Wall and support bracket MWAM 12
Type MWAM 12 41 FS
Item no. 6424556
EAN 4012195438571


Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket including quick connector for use with cable trays of type RKSM.
Wall and support bracket MWAM.. including:
1. Two pre-mounted quick connectors for efficient cable tray fastening.
2. Truss-head bolt M10 x 25 for fastening on the U support.
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 410 mm |
| Height | 83 mm |
| Dimension A | 38 mm |
| Dimension B | 410 mm |
| Dimension H | 83 mm |
| Dimension W | 410 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B410mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MWA Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
2,0652 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0652 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0652 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (4)
Product images (1)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWAM 12 11 FS
110
1,2
zinc
6424550
MWAM 12 21 FS
210
1,2
zinc
6424552
MWAM 12 31 FS
310
1,2
zinc
6424554
MWAM 12 41 FS
410
1,2
zinc
6424556
Width
MWAM 12 11 FS
Item no.
6424550
Width
110
F in kN
1,2
Colour
zinc
MWAM 12 21 FS
Item no.
6424552
Width
210
F in kN
1,2
Colour
zinc
MWAM 12 31 FS
Item no.
6424554
Width
310
F in kN
1,2
Colour
zinc
MWAM 12 41 FS
Item no.
6424556
Width
410
F in kN
1,2
Colour
zinc


