Quick connector
Type FCM F
Item no. 6424548
EAN 4012195438519



Item no. / Type
6424548 / FCM F
Length
12 mm
Thread metric
6
Smallest selling unit: 50 piece
50piece
piece
Description
Quick connector for efficient fastening of cable tray on brackets.
The quick fastening can then be mounted in all brackets with 7 x ... perforation at a later date.
Technical data
Dimensions
| Length | 12 mm |
|---|---|
| Dimension L | 12 mm |
| Dimension d | 6 mm |
| Dimension D | 13,5 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Screw system | Hexagonal |
| Dimension | M6 x 12 |
| ROHS-conformant | yes |
| Dimension | M6x12 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0311 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0311 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0311 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread metric
Item no.
FCM F
12
6
6424548
FCM F
Item no.
6424548
Length
12
Thread metric
6


