Wall and support bracket MWAG 12 A2
Type MWAG 12 41 A2
Item no. 6424406
EAN 4012197253882



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with edged design for screwless mesh cable tray fastening.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Width | 410 mm |
|---|---|
| Height | 83 mm |
| Dimension A | 38 mm |
| Dimension B | 410 mm |
| Dimension H | 83 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 400 |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B410mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MWA Series |
Environmental Data
4,4158 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4158 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4158 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWAG 12 11 A2
110
1,2
stainless steel
6424400
MWAG 12 21 A2
210
1,2
stainless steel
6424402
MWAG 12 31 A2
310
1,2
stainless steel
6424404
MWAG 12 41 A2
410
1,2
stainless steel
6424406
Width
MWAG 12 11 A2
Item no.
6424400
Width
110
F in kN
1,2
Colour
stainless steel
MWAG 12 21 A2
Item no.
6424402
Width
210
F in kN
1,2
Colour
stainless steel
MWAG 12 31 A2
Item no.
6424404
Width
310
F in kN
1,2
Colour
stainless steel
MWAG 12 41 A2
Item no.
6424406
Width
410
F in kN
1,2
Colour
stainless steel

