Wall and support bracket MWA 12 FS
Type MWA 12 41S FS
Item no. 6424759
EAN 4012196637096



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 410 mm |
| Height | 83 mm |
| Dimension A | 38 mm |
| Dimension B | 410 mm |
| Dimension H | 83 mm |
| Dimension W | 410 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B410mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MWA Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,9972 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9972 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9972 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWA 12 11S FS
110
1,2
zinc
6424716
MWA 12 21S FS
210
1,2
zinc
6424732
MWA 12 31S FS
310
1,2
zinc
6424740
MWA 12 41S FS
410
1,2
zinc
6424759
Width
MWA 12 11S FS
Item no.
6424716
Width
110
F in kN
1,2
Colour
zinc
MWA 12 21S FS
Item no.
6424732
Width
210
F in kN
1,2
Colour
zinc
MWA 12 31S FS
Item no.
6424740
Width
310
F in kN
1,2
Colour
zinc
MWA 12 41S FS
Item no.
6424759
Width
410
F in kN
1,2
Colour
zinc




