Wall and support bracket AW 55 FT
Type AW 55 71 FT
Item no. 6418651
EAN 4012196205097



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 710 mm |
| Height | 195 mm |
| Dimension A | 60 mm |
| Dimension B | 710 mm |
| Dimension H | 195 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13,5 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 5,5 kN |
| Dimension | B710mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AW 55 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
10,3033 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3033 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3033 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 55 21 FT
210
5,5
zinc
6418554
AW 55 31 FT
310
5,5
zinc
6418570
AW 55 41 FT
410
5,5
zinc
6418597
AW 55 51 FT
510
5,5
zinc
6418619
AW 55 56 FT
560
5,5
zinc
6418627
AW 55 61 FT
610
5,5
zinc
6418635
AW 55 71 FT
710
5,5
zinc
6418651
AW 55 81 FT
810
5,5
zinc
6418686
AW 55 91 FT
910
5,5
zinc
6418708
AW 55 101 FT
1010
5,5
zinc
6418724
Width
AW 55 21 FT
Item no.
6418554
Width
210
F in kN
5,5
Colour
zinc
AW 55 31 FT
Item no.
6418570
Width
310
F in kN
5,5
Colour
zinc
AW 55 41 FT
Item no.
6418597
Width
410
F in kN
5,5
Colour
zinc
AW 55 51 FT
Item no.
6418619
Width
510
F in kN
5,5
Colour
zinc
AW 55 56 FT
Item no.
6418627
Width
560
F in kN
5,5
Colour
zinc
AW 55 61 FT
Item no.
6418635
Width
610
F in kN
5,5
Colour
zinc
AW 55 71 FT
Item no.
6418651
Width
710
F in kN
5,5
Colour
zinc
AW 55 81 FT
Item no.
6418686
Width
810
F in kN
5,5
Colour
zinc
AW 55 91 FT
Item no.
6418708
Width
910
F in kN
5,5
Colour
zinc
AW 55 101 FT
Item no.
6418724
Width
1010
F in kN
5,5
Colour
zinc


