Wall and support bracket AW 15 FT
Type AW 15 51 FT
Item no. 6420788
EAN 4012196207374



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 510 mm |
| Height | 75 mm |
| Dimension A | 40 mm |
| Dimension B | 510 mm |
| Dimension H | 75 mm |
| Dimension W | 510 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| EPD article | yes |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B510mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,7144 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7144 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7144 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (5)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 11 FT
110
1,5
zinc
6420656
AW 15 16 FT
160
1,5
zinc
6420664
AW 15 21 FT
210
1,5
zinc
6420680
AW 15 31 FT
310
1,5
zinc
6420710
AW 15 41 FT
410
1,5
zinc
6420745
AW 15 51 FT
510
1,5
zinc
6420788
AW 15 56 FT
560
1,5
zinc
6420796
AW 15 61 FT
610
1,5
zinc
6420826
Width
AW 15 11 FT
Item no.
6420656
Width
110
F in kN
1,5
Colour
zinc
AW 15 16 FT
Item no.
6420664
Width
160
F in kN
1,5
Colour
zinc
AW 15 21 FT
Item no.
6420680
Width
210
F in kN
1,5
Colour
zinc
AW 15 31 FT
Item no.
6420710
Width
310
F in kN
1,5
Colour
zinc
AW 15 41 FT
Item no.
6420745
Width
410
F in kN
1,5
Colour
zinc
AW 15 51 FT
Item no.
6420788
Width
510
F in kN
1,5
Colour
zinc
AW 15 56 FT
Item no.
6420796
Width
560
F in kN
1,5
Colour
zinc
AW 15 61 FT
Item no.
6420826
Width
610
F in kN
1,5
Colour
zinc





