Wall and ceiling bracket A2
Type WDB L 300 A2
Item no. 6363748
EAN 4012196862306



Item no. / Type
Width
Height
Hole diameter
F in kN wall
F in kN ceiling
Smallest selling unit: 1 piece
1piece
piece
Description
Wall and ceiling clamp for universal structural fastening.
Technical data
Dimensions
| Length | 385 mm |
|---|---|
| Width | 310 mm |
| Height | 210 mm |
| Dimension L | 385 mm |
| Dimension A | 245 mm |
| Dimension B | 310 mm |
| Dimension H | 210 mm |
| Dimension H1 (mm) | 73 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 1,25 mm |
| for width min. | 300 |
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hole diameter | 7 mm |
| Suitable for metric threaded rod | 8 |
| Version for | Suspension bracket (C clamp) |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| F in kN wall | 0,2 kN |
| F in kN ceiling | 0,2 kN |
| Dimension | B300mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
3,7738 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7738 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7738 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406138
Truss-head bolt with flange nut A2Type
FRSB 6x12 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Hole diameter
F in kN wall
F in kN ceiling
Colour
Item no.
WDB L 50 A2
60
170
7
0,4
0,4
stainless steel
6363740
WDB L 100 A2
110
179
7
0,25
0,25
stainless steel
6363742
WDB L 150 A2
160
186
7
0,22
0,22
stainless steel
6363744
WDB L 200 A2
210
194
7
0,3
0,3
stainless steel
6363746
WDB L 300 A2
310
210
7
0,2
0,2
stainless steel
6363748
WDB L 400 A2
410
226
7
0,12
0,12
stainless steel
6363750
Width
Height
F in kN wall
F in kN ceiling
WDB L 50 A2
Item no.
6363740
Width
60
Height
170
Hole diameter
7
F in kN wall
0,4
F in kN ceiling
0,4
Colour
stainless steel
WDB L 100 A2
Item no.
6363742
Width
110
Height
179
Hole diameter
7
F in kN wall
0,25
F in kN ceiling
0,25
Colour
stainless steel
WDB L 150 A2
Item no.
6363744
Width
160
Height
186
Hole diameter
7
F in kN wall
0,22
F in kN ceiling
0,22
Colour
stainless steel
WDB L 200 A2
Item no.
6363746
Width
210
Height
194
Hole diameter
7
F in kN wall
0,3
F in kN ceiling
0,3
Colour
stainless steel
WDB L 300 A2
Item no.
6363748
Width
310
Height
210
Hole diameter
7
F in kN wall
0,2
F in kN ceiling
0,2
Colour
stainless steel
WDB L 400 A2
Item no.
6363750
Width
410
Height
226
Hole diameter
7
F in kN wall
0,12
F in kN ceiling
0,12
Colour
stainless steel

