Wafer-head screw for roof hooks
Type TKS 8x200 A2
Item no. 5901804
EAN 4012197372002



Item no. / Type
Length
Dimension D
Smallest selling unit: 50 piece
50piece
piece
Description
Wafer-head screw for fastening roof hooks to rafters when mounting photovoltaic modules on pitched roofs. Matching Torx 40 key.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Dimension L | 203,4 mm |
| Dimension D | 8 mm |
Technical data
| Diameter | 20 mm |
|---|---|
| Two-compartment | no |
| Screw system | Torx |
| Head shape | Plate head |
| ROHS-conformant | yes |
| Shank diameter | 5,2 mm |
| Head diameter | 20 mm |
| Dimension | 8x200 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | Magic PV Pitch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Dimension D
Item no.
TKS 8x100 A2
100
8
5901800
TKS 8x120 A2
120
8
5901802
TKS 8x200 A2
200
8
5901804
Length
TKS 8x100 A2
Item no.
5901800
Length
100
Dimension D
8
TKS 8x120 A2
Item no.
5901802
Length
120
Dimension D
8
TKS 8x200 A2
Item no.
5901804
Length
200
Dimension D
8

