UZD350-4 junction and branch box
Type UZD350-4
Item no. 7410023
EAN 4012197375355



Item no. / Type
Screed height, min.
Screed height, max.
Nominal size
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting cover (to be ordered separately). Can be infinitely adjusted to a nominal screed height of 80–160 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed draw-off edge. With noise decoupling option after screed laying and can also be used with system accessories for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
Technical data
Dimensions
| Length | 480 mm |
|---|---|
| Width | 500 mm |
| Height | 80 mm |
| Dimension A | 480 mm |
| Dimension B | 500 mm |
| Dimension b | 383 mm |
| Dimension a | 362 mm |
Technical data
| Screed height, min. | 80 mm |
|---|---|
| Screed height, max. | 160 mm |
| Cover version | Universal |
| Height-adjustment range, min. | 80 mm |
| Height-adjustment range, max. | 160 mm |
| Minimum screed height | 80 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Number of installable devices | 1 |
| Seal installation option | yes |
| Decouplable | yes |
| Floor plate | yes |
| Suitable for underfloor ducts | yes |
| Installation opening for flush-mount unit | Square |
| For pipe connection | no |
| Nominal size | 350 mm |
| Protection rating (IP) when used | IP20 |
| ROHS-conformant | Exempt |
| Duct height, min. | 28 mm |
| Trunking height, max. | 58 mm |
| Dimension | 500x480x80 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
29,5817 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 29,5817 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 29,5817 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7410138
Height-compensation kit ASH 350-4 240Type
ASH 350-4 240
Smallest selling unit: 1 PU
1PU
PU

Item no. 7410140
Height-compensation kit ASH 350-4 320Type
ASH 350-4 320
Smallest selling unit: 1 PU
1PU
PU
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Cover version
Installation opening for flush-mount unit
Nominal size
Duct height, min.
Trunking height, max.
Item no.
UZD250-4
80
160
Universal
Square
250
28
58
7410022
UZD350-4
80
160
Universal
Square
350
28
58
7410023
UZD350-4 R
80
160
Universal
Square
350
7410025
UZD250-4 R
80
160
Universal
Square
250
7410026
Nominal size
UZD250-4
Item no.
7410022
Screed height, min.
80
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
250
Duct height, min.
28
Trunking height, max.
58
UZD350-4
Item no.
7410023
Screed height, min.
80
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
350
Duct height, min.
28
Trunking height, max.
58
UZD350-4 R
Item no.
7410025
Screed height, min.
80
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
350
UZD250-4 R
Item no.
7410026
Screed height, min.
80
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
250


