UZD250-4 junction and branch box
Type UZD250-4 160205
Item no. 7410072
EAN 4012197478674



Item no. / Type
Screed height, min.
Screed height, max.
Nominal size
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting lid (to be ordered separately). Can be adjusted continuously to a nominal screed height of 160–205 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed edge. With an acoustic decoupling option after screed laying, and with system accessories, it can be used for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
Technical data
Dimensions
| Length | 380 mm |
|---|---|
| Width | 400 mm |
| Height | 160 mm |
| Dimension A | 380 mm |
| Dimension B | 400 mm |
| Dimension b | 283 mm |
| Dimension a | 262 mm |
Technical data
| Screed height, min. | 160 mm |
|---|---|
| Screed height, max. | 205 mm |
| Cover version | Universal |
| Height-adjustment range, min. | 160 mm |
| Height-adjustment range, max. | 205 mm |
| Minimum screed height | 80 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | yes |
| Floor plate | yes |
| Suitable for underfloor ducts | yes |
| For pipe connection | no |
| Nominal size | 250 mm |
| Duct height, min. | 28 mm |
| Trunking height, max. | 58 mm |
| Dimension | 400x380x160 |
| Surface | Strip galvanised |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Product images (2)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Cover version
Nominal size
Duct height, min.
Trunking height, max.
Item no.
UZD250-4 80125
80
125
Universal
250
28
58
7410068
UZD250-4 120165
120
165
Universal
250
28
58
7410070
UZD250-4 160205
160
205
Universal
250
28
58
7410072
Screed height, min.
Screed height, max.
UZD250-4 80125
Item no.
7410068
Screed height, min.
80
Screed height, max.
125
Cover version
Universal
Nominal size
250
Duct height, min.
28
Trunking height, max.
58
UZD250-4 120165
Item no.
7410070
Screed height, min.
120
Screed height, max.
165
Cover version
Universal
Nominal size
250
Duct height, min.
28
Trunking height, max.
58
UZD250-4 160205
Item no.
7410072
Screed height, min.
160
Screed height, max.
205
Cover version
Universal
Nominal size
250
Duct height, min.
28
Trunking height, max.
58
