US 7 support FT
Type US 7 K 40 FT
Item no. 6339050
EAN 4012196186679



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) of dimensions 70 x 50 mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 70 mm |
| Height | 50 mm |
| Dimension L | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 4 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 11 kN |
| Bracket length 200 | 8,3 kN |
| Bracket length 400 | 5 kN |
| Bracket length 600 | 3,5 kN |
| Dimension | 70x50x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 7K Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
5,8745 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8745 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8745 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406254
Truss-head bolt with nut and washer FType
FRS 12x25 F
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (5)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 7 K 20 FT
200
zinc
6339018
US 7 K 30 FT
300
zinc
6339034
US 7 K 40 FT
400
zinc
6339050
US 7 K 50 FT
500
zinc
6339077
US 7 K 60 FT
600
zinc
6339093
US 7 K 70 FT
700
zinc
6339115
US 7 K 80 FT
800
zinc
6339131
US 7 K 90 FT
900
zinc
6339166
US 7 K 100 FT
1000
zinc
6339182
US 7 K 110 FT
1100
zinc
6339190
US 7 K 120 FT
1200
zinc
6339204
US 7 K 130 FT
1300
zinc
6339212
US 7 K 140 FT
1400
zinc
6339220
US 7 K 150 FT
1500
zinc
6339239
US 7 K 160 FT
1600
zinc
6339247
US 7 K 170 FT
1700
zinc
6339255
US 7 K 180 FT
1800
zinc
6339263
US 7 K 190 FT
1900
zinc
6339271
US 7 K 200 FT
2000
zinc
6339298
US 7 K 250 FT
2500
zinc
6339334
US 7 K 300 FT
3000
zinc
6339360
Length
US 7 K 20 FT
Item no.
6339018
Length
200
Colour
zinc
US 7 K 30 FT
Item no.
6339034
Length
300
Colour
zinc
US 7 K 40 FT
Item no.
6339050
Length
400
Colour
zinc
US 7 K 50 FT
Item no.
6339077
Length
500
Colour
zinc
US 7 K 60 FT
Item no.
6339093
Length
600
Colour
zinc
US 7 K 70 FT
Item no.
6339115
Length
700
Colour
zinc
US 7 K 80 FT
Item no.
6339131
Length
800
Colour
zinc
US 7 K 90 FT
Item no.
6339166
Length
900
Colour
zinc
US 7 K 100 FT
Item no.
6339182
Length
1000
Colour
zinc
US 7 K 110 FT
Item no.
6339190
Length
1100
Colour
zinc
US 7 K 120 FT
Item no.
6339204
Length
1200
Colour
zinc
US 7 K 130 FT
Item no.
6339212
Length
1300
Colour
zinc
US 7 K 140 FT
Item no.
6339220
Length
1400
Colour
zinc
US 7 K 150 FT
Item no.
6339239
Length
1500
Colour
zinc
US 7 K 160 FT
Item no.
6339247
Length
1600
Colour
zinc
US 7 K 170 FT
Item no.
6339255
Length
1700
Colour
zinc
US 7 K 180 FT
Item no.
6339263
Length
1800
Colour
zinc
US 7 K 190 FT
Item no.
6339271
Length
1900
Colour
zinc
US 7 K 200 FT
Item no.
6339298
Length
2000
Colour
zinc
US 7 K 250 FT
Item no.
6339334
Length
2500
Colour
zinc
US 7 K 300 FT
Item no.
6339360
Length
3000
Colour
zinc







