DSK 61 spacer FT
Type DSK 61 FT
Item no. 6416519
EAN 4012196202874



Item no. / Type
6416519 / DSK 61 FT
Length
80 mm
Width
61 mm
Height
40 mm
Colour
zinc
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for use in US 7 supports.
For static reasons, the spacer is always used to increase stability to prevent the support from deforming when the bracket is tightened with the hexagonal bolts.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 61 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 61 x 40 x 2,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x61x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 7 Series |
Environmental Data
0,528 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,528 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,528 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 61 FT
80
61
40
zinc
6416519
DSK 61 FT
Item no.
6416519
Length
80
Width
61
Height
40
Colour
zinc



