US 7 support A4
Type US 7 600 A4
Item no. 6341995
EAN 4012196411634



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 70 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 70 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 40 mm |
| Material thickness | 4 mm |
| Static value A | 4,59 cm² |
| Static value ly | 13,79 cm⁴ |
| Static value lz | 36,84 cm⁴ |
| Static value Wy | 4,11 cm³ |
| Static value Wz | 10,53 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| Hole width | 14 mm |
| With toothing | no |
| Dimension | 70 x 50 x 4 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 70x50x6000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 7 Series |
Environmental Data
141,368 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 141,368 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 141,368 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 7 600 A4
6000
4
6341995
US 7 30 A4
300
4
6341750
US 7 40 A4
400
4
6341758
US 7 50 A4
500
4
6341766
US 7 60 A4
600
4
6341774
US 7 80 A4
800
4
6341800
US 7 90 A4
900
4
6341804
Length
US 7 600 A4
Item no.
6341995
Length
6000
Material thickness
4
US 7 30 A4
Item no.
6341750
Length
300
Material thickness
4
US 7 40 A4
Item no.
6341758
Length
400
Material thickness
4
US 7 50 A4
Item no.
6341766
Length
500
Material thickness
4
US 7 60 A4
Item no.
6341774
Length
600
Material thickness
4
US 7 80 A4
Item no.
6341800
Length
800
Material thickness
4
US 7 90 A4
Item no.
6341804
Length
900
Material thickness
4



