US 3 support FT
Type US 3 K 20 FT
Item no. 6342351
EAN 4012196224470



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) of dimensions 50 x 30 mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
| Dimension L | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 2 mm |
| With toothing | no |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 5 kN |
| Bracket length 200 | 2,7 kN |
| Bracket length 400 | 1,5 kN |
| Dimension | 50x30x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 3K Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
1,18 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,18 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,18 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 F 8.8
6407560
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407560
Truss-head bolt with nut and washer FType
FRS 10x25 F 8.8
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (5)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 3 K 150 FT
1500
zinc
6342374
US 3 K 20 FT
200
zinc
6342351
US 3 K 30 FT
300
zinc
6342353
US 3 K 40 FT
400
zinc
6342355
US 3 K 50 FT
500
zinc
6342357
US 3 K 60 FT
600
zinc
6342359
US 3 K 70 FT
700
zinc
6342362
US 3 K 80 FT
800
zinc
6342364
US 3 K 90 FT
900
zinc
6342366
US 3 K 100 FT
1000
zinc
6342368
US 3 K 110 FT
1100
zinc
6342370
US 3 K 120 FT
1200
zinc
6342372
Length
US 3 K 150 FT
Item no.
6342374
Length
1500
Colour
zinc
US 3 K 20 FT
Item no.
6342351
Length
200
Colour
zinc
US 3 K 30 FT
Item no.
6342353
Length
300
Colour
zinc
US 3 K 40 FT
Item no.
6342355
Length
400
Colour
zinc
US 3 K 50 FT
Item no.
6342357
Length
500
Colour
zinc
US 3 K 60 FT
Item no.
6342359
Length
600
Colour
zinc
US 3 K 70 FT
Item no.
6342362
Length
700
Colour
zinc
US 3 K 80 FT
Item no.
6342364
Length
800
Colour
zinc
US 3 K 90 FT
Item no.
6342366
Length
900
Colour
zinc
US 3 K 100 FT
Item no.
6342368
Length
1000
Colour
zinc
US 3 K 110 FT
Item no.
6342370
Length
1100
Colour
zinc
US 3 K 120 FT
Item no.
6342372
Length
1200
Colour
zinc








