U support connector FT
Type VUS 3 FT
Item no. 6018513
EAN 4012196229154



Item no. / Type
6018513 / VUS 3 FT
Smallest selling unit: 10 piece
10piece
piece
Description
U support connector to connect US 3 supports.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 45 mm |
| Height | 27,5 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Drill hole spacing, centre | 50 mm |
| With screw accessories | yes |
| Dimension | 27,5 x 45 x 190 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 190x45 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 3 Series |
Environmental Data
1,2584 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2584 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2584 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VUS 3 FT
6018513
VUS 3 FT
Item no.
6018513

