US 3 support FS
Type US 3 20 FS
Item no. 6342302
EAN 4012196221776



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 30 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
| Dimension L | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 30 mm |
| Material thickness | 2 mm |
| Static value A | 1,42 cm² |
| Static value ly | 1,52 cm⁴ |
| Static value lz | 5,72 cm⁴ |
| Static value Wy | 0,7 cm³ |
| Static value Wz | 2,29 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| Hole width | 11 mm |
| With toothing | no |
| Dimension | 30 x 50 x 2,0 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 50x30x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 3 Series |
Environmental Data
0,7531 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7531 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7531 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 F 8.8
6407560
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407560
Truss-head bolt with nut and washer FType
FRS 10x25 F 8.8
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 3 20 FS
200
2
6342302
US 3 30 FS
300
2
6342304
US 3 40 FS
400
2
6342306
US 3 50 FS
500
2
6342308
US 3 60 FS
600
2
6342310
US 3 70 FS
700
2
6342312
US 3 80 FS
800
2
6342314
US 3 90 FS
900
2
6342316
US 3 100 FS
1000
2
6342318
US 3 150 FS
1500
2
6342328
US 3 200 FS
2000
2
6342338
US 3 300 FS
3000
2
6342340
US 3 600 FS
6000
2
6342345
Length
US 3 20 FS
Item no.
6342302
Length
200
Material thickness
2
US 3 30 FS
Item no.
6342304
Length
300
Material thickness
2
US 3 40 FS
Item no.
6342306
Length
400
Material thickness
2
US 3 50 FS
Item no.
6342308
Length
500
Material thickness
2
US 3 60 FS
Item no.
6342310
Length
600
Material thickness
2
US 3 70 FS
Item no.
6342312
Length
700
Material thickness
2
US 3 80 FS
Item no.
6342314
Length
800
Material thickness
2
US 3 90 FS
Item no.
6342316
Length
900
Material thickness
2
US 3 100 FS
Item no.
6342318
Length
1000
Material thickness
2
US 3 150 FS
Item no.
6342328
Length
1500
Material thickness
2
US 3 200 FS
Item no.
6342338
Length
2000
Material thickness
2
US 3 300 FS
Item no.
6342340
Length
3000
Material thickness
2
US 3 600 FS
Item no.
6342345
Length
6000
Material thickness
2









