US 3 support A4
Type US 3 K 20 A4
Item no. 6342375
EAN 4012195705635



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) of dimensions 50 x 30 mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 5 kN |
| Bracket length 200 | 2,7 kN |
| Bracket length 400 | 1,5 kN |
| Dimension | 50x30x200 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 3K Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
2,8866 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8866 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8866 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 A4
6407524
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407524
Truss-head bolt with nut and washer A4Type
FRS 10x25 A4
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 3 K 20 A4
200
stainless steel
6342375
US 3 K 40 A4
400
stainless steel
6342379
US 3 K 50 A4
500
stainless steel
6342381
US 3 K 60 A4
600
stainless steel
6342389
US 3 K 70 A4
700
stainless steel
6342391
US 3 K 80 A4
800
stainless steel
6342393
US 3 K 90 A4
900
stainless steel
6342395
US 3 K 110 A4
1100
stainless steel
6342396
US 3 K 100 A4
1000
stainless steel
6342397
US 3 K 120 A4
1200
stainless steel
6342398
US 3 K 30 A4
300
stainless steel
6342530
Length
US 3 K 20 A4
Item no.
6342375
Length
200
Colour
stainless steel
US 3 K 40 A4
Item no.
6342379
Length
400
Colour
stainless steel
US 3 K 50 A4
Item no.
6342381
Length
500
Colour
stainless steel
US 3 K 60 A4
Item no.
6342389
Length
600
Colour
stainless steel
US 3 K 70 A4
Item no.
6342391
Length
700
Colour
stainless steel
US 3 K 80 A4
Item no.
6342393
Length
800
Colour
stainless steel
US 3 K 90 A4
Item no.
6342395
Length
900
Colour
stainless steel
US 3 K 110 A4
Item no.
6342396
Length
1100
Colour
stainless steel
US 3 K 100 A4
Item no.
6342397
Length
1000
Colour
stainless steel
US 3 K 120 A4
Item no.
6342398
Length
1200
Colour
stainless steel
US 3 K 30 A4
Item no.
6342530
Length
300
Colour
stainless steel






